Pair, Twin, Triple, double twin

Super Inverter - RZQ-C

Packaged system for commercial applications

RZQ-C

Product Features

  • Available as 20 and 25kW
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Guarantees operation in heating mode down to -15°C
  • Standard night quiet mode
  • Maximum piping length up to 100m
  • Wide range of connectable indoor units
  • Maximum installation height difference up to 30m

Benefits

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.