VRV IV heat pump, for high ambient temperature regions

VRV IV - RXYTQ-TYF

Daikin's solution for comfort & low energy consumption

RXYTQ-TYF

Product Features

  • Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation and air handling units
  • Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature, VRV configurator, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor, ...
  • Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
  • VRV configurator software for the fastest and most accurate commissioning, configuration and customisation
  • Outdoor unit display for quick on-site settings and easy read out of errors together with the indication of service parameters for checking basic functions.
  • Free combination of outdoor units to meet installation space or efficiency requirements
  • Fits any building as also indoor installation is possible as a result of high external static pressure of up to 78.4 Pa. Indoor installation leads to less piping length, lower installation costs, increased efficiency and better visual aesthetics
  • Wide piping flexibility: 30m indoor height difference, maximum piping length: 190m, total piping length: 1,000m
  • The ability to control each conditioned zone individually keeps VRV system running costs to an absolute minimum
  • Spread your installation cost by phased installation
  • Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Installer reference guide
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
User reference guide
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
General safety precautions