VRV Classic

VRV Classic - RXYCQ-A

Classic VRV configuration

RXYCQ-A

Product Features

  • For standard cooling & heating requirements
  • Connectable to all standard VRV indoor units, controls and ventilation
  • Fits any building as also indoor installation is possible as a result of high external static pressure of up to 78.4 Pa. Indoor installation leads to less piping length, lower installation costs, increased efficiency and better visual aesthetics
  • The ability to control each conditioned zone individually keeps VRV system running costs to an absolute minimum
  • Spread your installation cost by phased installation

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.