VRVIII heat pump, optimised for heating

VRVIII-C - RTSYQ-PA

Where heating is priority without compromising on efficiency

RTSYQ-PA

Product Features

  • First system in the industry developed for heating operation in low ambient conditions, making it suitable for single source heating
  • Extended operation range down to -25°C in heating
  • Stable heating capacity and high COP values at low ambients thanks to the two stage compression technology (COP values of 3.0 and more at -10°C)
  • Improved comfort thanks to shorter defrost time
  • Shorter heat up time compared to standard VRVIII heat pump
  • Simplified installation & guaranteed optimal efficiency with automatic charging & testing
  • Connectable to all VRV indoor units, ventilation and control systems
  • Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.