Replacement VRV

VRVIII-Q - RQYQ-P

RQYQ-P

Product Features

  • Cost effective and fast replacement as only the outdoor and indoor unit needs to be replaced, meaning almost no work has to be carried out inside the building
  • Efficiency gains of more than 40% can be realized, thanks to technological developments in heat pump technology and the more efficient R-410A refrigerant
  • Possibility to add indoor units and increase capacity without changing the refrigerant piping
  • Less intrusive and time consuming installation compared to installing a new system, as the refrigerant piping can be maintained
  • Possibility to spread the various stages of repclacement thanks to the modular design of the VRV system
  • Automatic cleaning of refrigerant piping ensures a clean piping network, even when a compressor breakdown has occurred
  • Unique automatic refrigerant charge eliminates the need to calculate refrigerant volume and allows safe replacement of competitor replacement
  • Keep your system in top condition via our i-Net service: 24/7 monitoring for maximum efficiency, extended lifetime, immediate service support thanks to failure prediction and a clear understanding of operability and usage