VRV IV+ heat recovery

VRV IV+ - REYQ-U

Best efficiency & comfort solution

REYQ-U

Product Features

  • By choosing this product with Certified Reclaimed Refrigerant Allocation you support the reuse of refrigerant
  • Fully integrated solution with heat recovery for maximum efficiency with COPs of up to 8 !
  • "Free" heating and hot water production provided by transferring heat from areas requiring cooling to areas requiring heating or hot water
  • The perfect personal comfort for guests/tenants via simultaneous cooling and heating
  • Incorporates VRV IV standards & technologies: Variable Refrigerant Temperature, continuous heating, VRV configurator, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor
  • Covers all thermal needs of a building via a single point of contact: accurate temperature control, ventilation, hot water, air handling units and Biddle air curtains
  • Customize your VRV for best seasonal efficiency & comfort with the weather dependant Variable Refrigerant Temperature function. Increased seasonal efficiency with up to 28%. No more cold draft by supply of high outblow temperatures
  • Continuous comfort: Unique continuous heating technology makes VRV IV the best alternative to traditional heating systems
  • VRV configurator software for the fastest and most accurate commissioning, configuration and customisation
  • Outdoor unit display for quick on-site settings and easy read out of errors together with the indication of service parameters for checking basic functions.
  • Free combination of outdoor units to meet installation space or efficiency requirements
  • Fits any building as also indoor installation is possible as a result of high external static pressure of up to 78.4 Pa. Indoor installation leads to less piping length, lower installation costs, increased efficiency and better visual aesthetics
  • Simplified installation & guaranteed optimal efficiency with automatic charging & testing
  • Easy compliance with F-gas regulation thanks to automated refrigerant containment check
  • Wide piping flexibility: 30m indoor height difference, maximum piping length: 190m, total piping length: 1,000m
  • Possibility to extend the operation range in cooling down to -20°C for technical cooling operation such as server rooms
  • The ability to control each conditioned zone individually keeps VRV system running costs to an absolute minimum
  • Spread your installation cost by phased installation
  • Keep your system in top condition via the Daikin Cloud Service: 24/7 monitoring for maximum efficiency, extented lifetime and immediate service support thanks to failure prediction

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Installer reference guide
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
User reference guide
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
General safety precautions
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.