Product Features

  • Wall-mounted gas condensing boiler
  • Power spectrum 4.5 to 40kW
  • With integrated hygienic hot water generation in instantaneous through-flow principle
  • Modulation ratio of 1:5 (20% – 100%) for optimum adaptation to the output demand
  • Integrated safety group, diaphragm expansion vessel, flue gas test adapter DN 60 /100 and weather-controlled Regulation2
  • NOX class 5