FXZA-A

Unique design in the market that integrates fully flat into the ceiling

Product Features

  • Optimised design for R-32 refrigerant
  • Fully flat integration in standard architectural ceiling tiles, leaving only 8mm
  • Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white
  • Two optional intelligent sensors improve energy efficiency and comfort
  • 15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc.
  • Individual flap control: flexibility to suit every room layout without changing the location of the unit!
  • Optional fresh air intake
  • Standard drain pump with 630mm lift increases flexibility and installation speed

Benefits

  • Presence & floor sensor

    The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor.

  • Whisper quiet

    Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neighbourhood.

  • Individual flap control

    Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well.

  • Multi tenant

    The indoor unit's main power supply can be turned off when leaving the hotel or office building.

  • Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Draught prevention

    When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired.

  • Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Ceiling soiling prevention

    Prevents air from blowing out too long in horizontal position, to prevent ceiling stains.

  • Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Fan speed steps (3 steps)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Starts, stops and regulates several air conditioners from one central point.

  • Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.

  • Test benefit

    Test benefit

  • VRV for residential application

    Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.