Concealed flexi type unit

FWM-DAF

AC fan motor unit for horizontal or vertical concealed mounting

FWM-DAF

Product Features

  • Quick fixing system for wall or ceiling mounted installation
  • Pre-assembled 3-way/4-port on/off valves are available
  • Valve packages are insulated, no extra drain pan required
  • Fast-on connections for electrical options: no tools needed
  • The air filter can easily be removed for cleaning
  • Valve packages contain balancing valves and sensor pocket