Wall mounted unit

FTX-KM

Discreet wall mounted unit providing high efficiency and comfort

FTX-KM

Product Features

  • Discreet, stylish front panel blends easily with the wall, and matches all interior décors
  • Dry programme allows humidity levels to be reduced without variations in room temperature

Benefits

  • Energy saving during standby mode

    Energy saving during standby mode

    Current consumption is reduced by about 80% when operating on standby.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.

  • Auto fan speed

    Auto fan speed

    Automatically selects the necessary fan speed to reach or maintain the set temperature.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Titanium apatite deodorising filter

    Titanium apatite deodorising filter

    Captures airborne dust particles and harmful organic chemical substances such as bacteria, viruses and allergens and deodorizes the odours of e.g. tobacco and pets.
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
    Fan speed steps

    Allows to select up to the given number of fan speed.

  • Infrared remote control

    Infrared remote control