Water cooled screw chiller, standard efficiency, standard sound

EWWD-J-SS

EWWD-J-SS

Product Features

  • Compact design to allow easy indoor installation or retrofit operations
  • Daikin semi-hermetic single screw stepless compressor
  • High energy efficiency both at full and part load conditions
  • Chilled water temperatures down to -10°C on standard unit
  • Optimised for use with R-134a
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances