Condenserless multi-scroll chiller, standard efficiency, standard sound

EWLQ-G-SS

EWLQ-G-SS

Product Features

  • Single refrigerant circuit (2 scroll compressors) with single evaporator
  • For chilled water production, to be combined with a remote condensing unit
  • Compact design to allow easy indoor installation or retrofit operations
  • Conceived for stacked installation of two single circuit units to reduce the footprint
  • Optimised for use with R-410A
  • High efficiency and reliable scroll compressor
  • Stainless steel plate heat exchanger

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life