Daikin Altherma high temperature split

Daikin Altherma 3 H HT - EPRA014-018DV9

EPRA014-018DV9

Product Features

  • By heat pump operation only, the outdoor unit delivers a leaving water temperature of 70°C at -15°C ambient temperature
  • Outdoor unit extracts heat from the outdoor air, even at -28°C
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a 30% lower refrigerant charge
  • By -15°C ambient temperature, the outdoor unit limits heating capacity loss

Benefits

  • Guaranteed operation down to -28°C

    Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C

Technical details

Documentation

Sorry, we could not find any documents.