Daikin Altherma Flex Type

Daikin Altherma - EMRQ-A

EMRQ-A

Product Features

  • Low energy bills and low CO2 emissions
  • Easy installation and maintenance
  • Integrated heat recovery system
  • The ultimate heating solution for residential and commercial applications based on air to water heat pump technology
  • Customised to meet your building's needs: up to 10 indoor units can be connected to 1 outdoor unit

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.