Ceiling suspended unit

Siesta - AHQ-C

For wide rooms with no false ceilings nor free floor space

AHQ-C

Product Features

  • Ideal solution for commercial spaces with no or narrow false ceilings
  • Exclusively offered for pair applications
  • Can easily be installed in both new and refurbishment projects
  • Air filter removes airborne dust particles to ensure a steady supply of clean air
  • Easy installation and maintenance
  • Decrease of temperature variation by automatic fan speed selection or freely selectable 3-step fan speed.

Benefits

  • Fan only

    Fan only (via wired remote control)

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control (optional)

    Starts, stops and regulates the air conditioner.