Sky Air Advance-series - RZA-D

Large Sky Air system for commercial applications in the most compact casing ever

Product Features

  • Compact (870mm high) and lightweight single fan design makes the unit unobtrusive, saves space and is easy to install
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge
  • Guarantees operation in heating mode down to -20°C
  • Market-leading serviceability and handling, thanks to wide access area, 7-segment display and additional handle
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature.
  • Maximum piping length up to 100m
  • Maximum installation height difference up to 30m
  • Outdoor units for pair, twin, triple, double twin application

Benefits

  • Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Installer reference guide
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
General safety precautions