Daikin Altherma H ECH2O - RKHWMX-C

Floor standing air to water heat pump for heating and hot water with thermal solar support

Product Features

  • Easy installation : connection to outdoor without refrigerant; only hydraulic and electric connection
  • Integrated controller
  • Optional integrated back-up heater
  • Intelligent storage tank management
  • Energy safe mode

Benefits

  • Fresh hot water

    The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.

  • Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Online controller

    Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen

  • Solar ready

    Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.