Daikin Altherma ground source heat pump

Daikin Altherma ground source heat pump

Reliable heating and hot water in all climates using ground-to-water inverter heat pump technology.

Heating

Heating

Extracting renewable energy from the ground is the most efficient and reliable source of energy in all climates.

Hot water

Hot water

The indoor unit is standard equipped with a domestic hot water tank to provide sufficient hot water for the whole family.

Cooling Daikin

Cooling

Our brand new Daikin Altherma 3 GEO breaks through innovation with an active cooling feature, ensuring comfort all year round.

For new homes and large-scale renovations

Ground source heat pumps are ideal for new homes or large-scale renovations using horizontal loops where land is available, or vertical probes drilled perpendicularly into the ground. By extracting energy from below the Earth's surface, ground source heat pumps are extremely reliable, even in the coldest climates. Ground temperatures remain fairly stable throughout the year, making it an ideal renewable energy source.

For new homes and large-scale renovations

Reliable climate control

Ground source heat pumps extract renewable energy from the heat in the ground. The installation requires land area, but significantly reduces your carbon footprint and helps you save on energy costs in the long run.

Reliable climate control

1. Heat pump

One indoor heat pump unit with an integrated domestic hot water tank connects to your hot water system and space heat emitters throughout your home.

2. Domestic hot water

The factory-fitted domestic hot water tank provides you with hot water at all times.

3. Space heating

Ability to connect to underfloor heatingradiators and heat pump convectors.

4. Ground collector

vertical probe or horizontal collector is inserted into the ground and is connected to the heat pump unit inside your house.

Altherma_3_GEO_banner_ground_source_heat_pump_window.jpg

Daikin Altherma 3 GEO

The new generation of Daikin Altherma ground source heat pump uses geothermal energy and Daikin's inverter technology to deliver heating, cooling and hot water in all climates.

EGSQH-A9W_ip_banner.png

Daikin Altherma GEO

The first Daikin geothermal heat pump. Reaching A+++ energy label in low temperature application.

Powered by renewable energy

Powered by renewable energy

Powered by 80% renewable energy extracted from the ground and 20% electricity, our Daikin Altherma ground source heat pump can heat, cool and provides hot water.

Equipped with our signature inverter technology

Our Daikin inverter is an energy saving technology that efficiently controls the motor speed and reduces energy consumption by up to 30%. Rather than expending energy by starting and stopping, the inverter adjusts the speed of the motor so that it runs continuously and more efficiently in the long run.

inverter technology