Find the perfect air conditioner

solutions fit your need
ururusarara-kitchen-710x460.png

An all in-one climate control system: Ururu Sarara

Wall-mounted
The most energy efficient solution
Absorbs moisture from the outdoor air and evenly distributes it throughout the indoor areas
Reduces indoor humidity, without affecting the room temperature, by mixing cool, dry air with warm air
Able to ventilate
Its air purification function will improve your indoor air quality
Thanks to its auto-cleaning filter no manual cleaning is needed
Air flow is sent to a zone other than where person is located, detection is done in 3 directions
Its Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odors providing a better, cleaner air
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Award winning design
Control your climate from any location with the Daikin Online Controller app
This unit can be installed in one single room only
header-air-conditioning-postprod.png

If you value top design: Daikin Emura

Wall-mounted
Air flow is sent to a zone other than where person is located, detection is done in 2 directions
Available in Silver or White
Awarded design
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Control your climate from any location with the Daikin Online Controller app
You can connect up to 5 indoor units with 1 outdoor unit
stylish_header_v2_1645px1080px.jpg

A combination of design and compactness: Stylish

Also suitable for cold climate regions (down to -25°C)
Wall-mounted
The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room
Its Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odors providing a better, cleaner air
Available in Blackwood, Silver or White
Compact design
Award-winning design
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Control your climate from any location with the Daikin Online Controller app
You can connect up to 5 indoor units with 1 outdoor unit
Header 3.png

If you value a high performance solution: Perfera

Also suitable for cold climate regions (down to -25°C)
Wall-mounted
Air flow is sent to a zone other than where person is located, detection is done in 2 directions
Quiet operation/practically inaudible, also the outdoor units are guaranteed not to disturb your neighbours
Its Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odors providing a better, cleaner air
Control your climate from any location with the Daikin Online Controller app
You can connect up to 5 indoor units with 1 outdoor unit
Daikin-sensira-installation-picture-kitchen.jpg

Low energy consumption and pleasant comfort: FTXF

Wall-mounted
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Control your climate from any location with the Daikin Online Controller app
FTXC-B_01_04.png

Offering good value for money: FTXC-B

Wall-mounted
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Control your climate from any location with the Daikin Online Controller app
conceiled_ceiling.png

If you value an invisible design: Concealed ceiling

Concealed ceiling
Compact and unobtrusive
You can connect up to 5 indoor units with 1 outdoor unit
FVXM-F_02_IP.tif

If you prefer a floor standing unit: FVXM

Also suitable for cold climate regions (down to -25°C)
Floor standing (or low on the wall)
Dual airflow for better air distribution
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Minimal and modern design
Control your climate from any location with the Daikin Online Controller app
You can connect up to 5 indoor units with 1 outdoor unit
headerWebsite1645px1080px_refrigeration_v2.jpg

Our solution for colder climates: Optimised Heating 4

Also suitable for cold climate regions (down to -25°C)
Wall-mounted
Floor standing (or low on the wall)
When installed close to a heating device (e.g. fireplace or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house
Air flow is sent to a zone other than where person is located, detection is done in 2 directions
Quiet operation/practically inaudible, also the outdoor units are guaranteed not to disturb your neighbours
Optimized defrost technology resulting in low running costs
Control your climate from any location with the Daikin Online Controller app
2-multi-split-balconies-4c-vertical_710x460.jpg

Cool multiple rooms with only one outdoor unit: Multi-Split

Wall-mounted
Floor standing
Concealed ceiling
Flexible installation
Save space
Control your climate from any location with the Daikin Online Controller app
Connect up to 5 indoor units with 1 outdoor unit
FTXP-M_01_001_ip (2).png

Discreet wall mounted unit, providing high efficiency and comfort: Comfora

Also suitable for cold climate regions (down to -25°C)
Wall-mounted
Quiet in operation, also the outdoor units are guaranteed not to disturb your neighbours
Control your climate from any location with the Daikin Online Controller app
You can connect up to 5 indoor units with 1 outdoor unit
FTXP-M_01_02_unit_left.jpg

Our energy efficiency emitters for water based heating systems: Daikin Altherma HPC

Wall-mounted
Floor standing
Concealed ceiling
Minimal and modern design
Flexible installation